5547UE

Security & Sound, #22-9pr, BC, CMR

...
Security & Sound Cable, Riser-CMR, 9-22 AWG stranded bare copper pairs with PVC insulation, PVC jacket with ripcord
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
22 7x30 BC - Bare Copper 9

Conductor Count

18

Insulation
Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.01 in
Color Chart
Number Color
1 Black & Red
2 Black & White
3 Black & Green
4 Black & Blue
5 Black & Yellow
6 Black & Brown
7 Black & Orange
8 Red & White
9 Red & Green
Outer Shield
Material
No Shield
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.334 in 0.02 in Yes
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
16.3 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
24 pF/ft
Current
Max. Recommended Current [A]
1.4 Amps per Conductor at 20ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temperature Range

-20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

62.7 lbs/1000ft

Max. Pull Tension

163.8 lbs

Min. Bend Radius/Minor Axis

3.25 in

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability

FT4

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Plenum Number

6547UE

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.288 Revision Date: 03-27-2024

Part Numbers
Item # Color UPC
5547UE 0081000 Gray 612825164418

Resources
All Resources