Product Number: 6320UE

Security & Sound, 2 Conductor 18 AWG, BC, CMP

Security & Sound Cable, Plenum-CMP, 3-18 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.0605 in (1.54 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.147 in (3.73 mm) Yes

Overall Cable Diameter (Nominal)

0.147 in (3.73 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.4 Ohm/1000ft 29 pF/ft (95 pF/m) 14 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.5 in (38 mm) 1.5 in (38 mm)

Max. Pull Tension

39 lbs (18 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5320UE

Update and Revision

Revision Number: 0.515 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.515 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC
6320UE 877U1000 Natural UnReel 1,000 ft 612825421832
6320UE 877Z1000 Natural ReelTuff Box 1,000 ft 612825175933

Resources

Resources