Product Number: 6547UE

Security & Sound, #22-9pr, BC, CMP

Security & Sound Cable, Plenum-CMP 9-22 AWG stranded bare copper pairs with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

AWG Stranding Material No. of Pairs
22 7x30 BC - Bare Copper 9

Conductor Count

18

Insulation

Material Material Trade Name Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.009 in

Color Chart

Color
Black & Red
Black & White
Black & Green
Black & Blue
Black & Yellow
Black & Brown
Black & Orange
Red & White
Red & Green

Outer Shield

Material
No Shield

Outer Jacket

Material Material Trade Name Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride Flamarrest® 0.318 in 0.018 in Yes

Conductor DCR

Nominal Conductor DCR
16.3 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
25 pF/ft

Inductance

Nominal Inductance
0.17 µH/ft

Current

Max. Recommended Current [A]
1.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

0°C To +75°C

Bulk Cable Weight

64 lbs/1000ft

Max. Pull Tension

163.8 lbs

Min. Bend Radius/Minor Axis

3.2 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

NFPA 262 Plenum Flame Test (UL910)

CSA Flammability

FT6

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

5547UE

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.287 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.287 Revision Date: 05-31-2024


Part Numbers

Item # Color UPC
6547UE 8771000 Natural 612825178484

Resources

Resources