VideoFLEX® Snake, Sub-miniature, #23-10 Coax, CMR
Suitable Applications |
SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p, SDI/HDTV Digital Video, High Definition (HD), Standard Definition (SDI) |
---|
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
23 | Solid | BC - Bare Copper | 0.023 in | 10 |
Conductor Count |
10 |
---|
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.102 in |
Table Notes |
Gas Injected |
---|
Number | Color |
---|---|
1 | Red |
2 | Green |
3 | Blue |
4 | White |
5 | Yellow |
6 | Brown |
7 | Orange |
8 | Gray |
9 | Purple |
10 | Black |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.159 in |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.796 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
20.1 Ohm/1000ft | 20.1 Ohm/1000ft | 7.6 Ohm/1000ft | 7.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.5 pF/ft |
Nominal Inductance |
---|
0.106 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-1600 MHz | 23 dB |
1600-4500 MHz | 21 dB |
4500-6000 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.4 dB/100ft |
3.6 MHz | 0.8 dB/100ft |
10 MHz | 1.2 dB/100ft |
71.5 MHz | 3.1 dB/100ft |
135 MHz | 3.8 dB/100ft |
270 MHz | 5.4 dB/100ft |
360 MHz | 6.2 dB/100ft |
540 MHz | 7.7 dB/100ft |
720 MHz | 9.1 dB/100ft |
750 MHz | 9.5 dB/100ft |
1000 MHz | 10.5 dB/100ft |
1500 MHz | 13 dB/100ft |
2500 MHz | 16.9 dB/100ft |
3000 MHz | 18.5 dB/100ft |
4500 MHz | 24.6 dB/100ft |
6000 MHz | 28.97 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 83% |
UL Voltage Rating |
---|
300 V RMS |
Non-UL Temp Rating |
75°C |
---|---|
UL Temp Rating |
60°C |
Operating Temperature Range |
-35°C To +75°C |
Bulk Cable Weight |
279 lbs/1000ft |
---|---|
Max. Pull Tension |
360 lbs |
Min. Bend Radius/Minor Axis |
8 in |
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
RG Type |
Mini 59 |
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability - Burial |
No |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes - Black only |
UL Flammability |
UL1666 Vertical Shaft |
---|---|
UL voltage rating |
300 V RMS |
Plenum (Y/N) |
No |
---|
Footnote |
C - CRATE REEL PUT-UP. |
---|
Update and Revision |
Revision Number: 0.360 Revision Date: 03-27-2024 |
---|
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7791A B59500 | Black, Matte | Reel | 500 ft | 612825355304 |
7791A B591000 | Black, Matte | Reel | 1,000 ft | 612825355380 |