Product Number: 9BI2-241001

Basic, 20 Amp 120V/208V WYE 24 Outlet NEMA 5-20R PDU with L21-20P

Basic, Standard, 20A, 120V/208V WYE, 3 Phase, Vertical, (24) NEMA 5-20R, 10 ft power cord with L21-20P, Black Powder Coat

  • Availability:
    Americas
  • Status:
    Active

Specifications

Product Overview

Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.

Environmental Space

Indoor

Power Distribution Type

Basic (B)

Environmental Monitoring

No

Overall Height

66.25 in

Overall Width

2.0 in

Depth

2.0 in

Amps/Phases

20 x 3 Ph

De-Rated Power (kW)

5.7

On-Off Switch

No

Plug Type

L21-20P

Total Receptacle

24

Receptacle Type/Qty

5-20R/24

Thermal Circuit Breaker

No

Cord Length

10 ft

Mount Type

Vertical

Finish

Black powdercoat finish

Material

Steel

Color

Black

Weight

15.0 lb

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.30 Revision Date: 05-31-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.30 Revision Date: 05-31-2024


Part Numbers

Item # Color
9BI2-241001 Black

Resources

Resources