Product Number: FACEPLATE 6C SERIES

Faceplate 6C Outlet

6C (38.5x25mm) Modular Outlet Faceplate

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Height

86 mm

Width

86 mm

Depth

10 mm

Packaging

Individually packaged in a plastic bag.

Materials

Description Material
Faceplate Plastic - PC-ABS, UL94V-0

Footprint/Type

KeyConnect & MDVO

Plug /Jack Compatibility

RJ45

TIA/EIA Compliance

ISO/IEC 11801-1:2017

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL Flammability

UL-94V0

Related Parts

Compatible with UTP KeyConnect, UTP MDVO and UTP and Shielded REV Connect Multimedia Modules for 10GX, CAT6+ and CAT5E.

Update and Revision

Revision Number: 0.34 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.34 Revision Date: 05-31-2024


Part Numbers

Item # Color Port Count
NN01532 Black 1 Insert
NN01533 Black 2 Insert
NN01534 Black 4 Insert
NN01544 Grey 1 Insert
NN01545 Grey 2 Insert
NN01546 Grey 4 Insert
NN01520 White 1 Insert
NN01521 White 2 Insert
NN01522 White 4 Insert

Resources

Resources