Product Number: FAN UNIT W/ CEE E-SERIES

Fan unit with power cord and thermostat for E-Serie Cabinets and wallmounts (EDAF10xx and EDAF60xx)

Fan unit with CEE 7/7 power cord (230V) and thermostat for E-Serie Cabinets and wallmounts. With thermostat, Power Cord (German Schuko CEE 7/7) unit with 1 fan (airflow 82 m3), 2 fans (airflow 109 m3), 3 fans (airlflow 139 m3), 4 fans (airflow 139 m3), 6 fans (airflow 160 m3)

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Input voltage

230 V

Mechanical Construction Note

For EDL 800 wide, 600 deep: In case a fan unit with power cable is required choose EDAF11xx series + seperate power cord EDAC8000

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

MII Order #39 (China RoHS)

EUP 50

Included Parts

power cord (CEE 7/7 plug)

Packaging

Individually packed in a box.

Update and Revision

Revision Number: 0.173 Revision Date: 08-12-2025

Included Parts

power cord (CEE 7/7 plug)

Packaging

Individually packed in a box.

Update and Revision

Revision Number: 0.173 Revision Date: 08-12-2025


Part Numbers

Item # Number of Fans Color Application
EDAF1021 2 Gray Free standing E-Series Cabinets (except ESN 600mm depth and EDL 800x600)
EDAF1022 2 Black Free standing E-Series Cabinets (except ESN 600mm depth and EDL 800x600)
EDAF1041 4 Gray Free standing E-Series Cabinets (except ESN 600mm depth and EDL 800x600)
EDAF1042 4 Black Free standing E-Series Cabinets (except ESN 600mm depth and EDL 800x600)
EDAF1061 6 Gray Free standing E-Series Cabinets (except ESN 600mm depth and EDL 800x600)
EDAF1062 6 Black Free standing E-Series Cabinets (except ESN 600mm depth and EDL 800x600)
EDAF6011 1 Gray ESN 600mm depth Cabinet and Wall-Mount E-Series
EDAF6012 1 Black ESN 600mm depth Cabinet and Wall-Mount E-Series
EDAF6021 2 Gray ESN 600mm depth Cabinet and Wall-Mount E-Series
EDAF6022 2 Black ESN 600mm depth Cabinet and Wall-Mount E-Series
EDAF6031 3 Gray ESN 600mm depth Cabinet and Wall-Mount E-Series
EDAF6032 3 Black ESN 600mm depth Cabinet and Wall-Mount E-Series