Product Number: FX-EASE PP 1U 48F MM ST

1U FX@EASE 48-port Simplex ST&FC MM Patch Panel

1U FiberExpress@EASE 48-port Simplex ST MM Termination/Splice Patch Panel

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Weight

2.5 kg

Overall Height

44 mm

Overall Width

482 mm

Depth

251.5 mm

Max Capacity

48

Mechanical Tests

Description

Front Connection

Flush

Connector System Compatibility

ST

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Metal, Fully loaded Metal
Accessories inside panel 4 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets

TIA/EIA Compliance

ISO/IEC 11801-1:2017

MII Order #39 (China RoHS)

EUP 50

Related Parts

Fiber cables, Fiber patch cords, Fiber cable assemblies

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.58 Revision Date: 09-25-2024

Update and Revision

Revision Number: 0.58 Revision Date: 09-25-2024


Part Numbers

Item # Color EAN
NN01406.MM48 Black 8719605128317

Resources

Resources