Product Number: WireNet CAT5e Patch cord UTP

WireNet CAT5e Patch cord UTP LSZH

WireNet CAT5e Unshielded LSZH Patch cord, 26AWG, Stranded

  • Availability:
    EMEA
  • Global inventory:
    Available

Specifications

Suitable Applications

Telecommunications Room, Main Distribution Room, Data Centers

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a sealed plastic bag.

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Operating Temperature Range

-20°C to +60°C

Data Category

Category 5e

TIA/EIA Compliance

ISO/IEC 11801-1:2017; TIA 568-C.3

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

WireNet Jacks (CU-J....) , WireNet Panel (NN-UNIV-E) or KeyConnect empty panels (AX....)

Update and Revision

Revision Number: 0.40 Revision Date: 11-21-2024

Update and Revision

Revision Number: 0.40 Revision Date: 11-21-2024

Part Numbers

Item # Color Length
CU-LPU5BK001M Black 1 m
CU-LPU5BK002M Black 2 m
CU-LPU5BK003M Black 3 m
CU-LPU5BK004M Black 4 m
CU-LPU5BK005M Black 5 m
CU-LPU5BK007M Black 7 m
CU-LPU5BL001M Blue 1 m
CU-LPU5BL002M Blue 2 m
CU-LPU5BL003M Blue 3 m
CU-LPU5BL004M Blue 4 m
CU-LPU5BL005M Blue 5 m
CU-LPU5BL007M Blue 7 m
CU-LPU5GY001M Grey 1 m
CU-LPU5GY002M Grey 2 m
CU-LPU5GY003M Grey 3 m
CU-LPU5GY004M Grey 4 m
CU-LPU5GY005M Grey 5 m
CU-LPU5GY007M Grey 7 m
CU-LPU5RD001M Red 1 m
CU-LPU5RD002M Red 2 m
CU-LPU5RD003M Red 3 m
CU-LPU5RD004M Red 4 m
CU-LPU5RD005M Red 5 m
CU-LPU5RD007M Red 7 m
CU-LPU5EW001M White 1 m
CU-LPU5EW002M White 2 m
CU-LPU5EW003M White 3 m
CU-LPU5EW004M White 4 m
CU-LPU5EW005M White 5 m
CU-LPU5EW007M White 7 m
CU-LPU5YL001M Yellow 1 m
CU-LPU5YL002M Yellow 2 m
CU-LPU5YL003M Yellow 3 m
CU-LPU5YL004M Yellow 4 m
CU-LPU5YL005M Yellow 5 m
CU-LPU5YL007M Yellow 7 m

Resources

Resources