Product Number: WireNet UTP CAT6A Jack
WN UTP CAT6A Jack
WireNet Unshielded CAT6A Jack
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Packaging |
Individually packaged in a sealed plastic bag. |
---|
Temperature Range
Operating Temperature Range |
-20°C to +60°C |
---|
Mechanical Characteristics
Termination Front Connection |
Mated Connection |
---|---|
Termination Front Connection Durability |
750 cycles |
Termination Rear Connection |
Mated Connection |
Termination Rear Connection Durability |
20 cycles |
Standards
Data Category |
Category 6A |
---|---|
TIA/EIA Compliance |
ISO/IEC 11801-1:2017; TIA 568.2-D |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
Related Part Numbers
Related Parts |
WireNet Patch Cords (CU-LP....) , WireNet Panel (NN-UNIV-E) or KeyConnect empty panels (AX....) |
---|
Product Notes
Notes |
Insulation O.D. Range = 0.90 to 1.6 mm, Cable Jacket O.D. Max = 9.2 mm |
---|
History
Update and Revision |
Revision Number: 0.43 Revision Date: 11-21-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.43 Revision Date: 11-21-2024 |
---|
Part Numbers
Item # | Color | Packaging |
---|---|---|
CU-JUABK | Black | Individually packaged in a sealed plastic bag. |
CU-JUAEW | White | Individually packaged in a sealed plastic bag. |