Product Number: macmon PastViewer

macmon PastViewer add-on for longterm storage of endpoint data

A long history can contribute to forensic analysis of security incidents, but can also provide general information necessary for audits and certifications.

  • Availability:
    Global
  • Status:
    Active

Specifications

Configuration functions

Enables the configuration of holding time and server where to store the past viewer data.

Alarm and event actions

Alarm, configuration and event logging. Alarm and event actions such as email, SMS, syslog, SNMP trap, REST API calls, start scripts.

Event generation

Network monitoring (polling), NAC enforcement (SNMP, etc.), NAC authentications (MAB, 802.1X, RADIUS in general), REST API calls (e.g. third party solutions), agent data, internal processes, guest portal.

Monitoring

Enhances the monitoring of mulitple network sessions of an endpoint with an endpoint session.

Topology recognition

Topology recognition is based on LLDP (Link Layer Discovery Protocol, IEEE802.1AB)

Operating system

Debian-based virtual Appliance provided with macmon NAC

Browser

Microsoft Edge, Google Chrome, Mozilla Firefox

Processor

4 virtual CPU's (can be extended)

Hard disk space

250 GB

RAM

8 GB (can be extended to fit large network sizes)

Network

Ethernet network with TCP/IP protocol stack. Supports multiple network cards. IPv4 support and the appliance supports IPv6.

ActiveX Control

Web Graphical User Interface

Supported protocols

SNMPv1, SNMPv2c, SNMPv3, RADIUS, Syslog, HTTPS, SSH, Telnet, ICMP, DNS, DHCP, WMI, IF-MAP, SMTP

Manual and help texts

English, German

Menus and dialogs

English, German

Modules and components

Storing and searching of endpoint specific data for long periods of time like many month to years (IT forensics)

Scope of delivery

Software download + Access to functionality under licensing model

Product Documentation

Comes with the product download archive and is accessible in the help section of the macmon NAC GUI.

Update and Revision

Revision Number: 0.16 Revision Date: 04-02-2025

Update and Revision

Revision Number: 0.16 Revision Date: 04-02-2025


Part Numbers

Item # Type
BEPVI-SUB-000050 macmon PastViewer 50 to 149 nodes
BEPVI-SUB-000150 macmon PastViewer 150 to 249 nodes
BEPVI-SUB-000250 macmon PastViewer 250 to 399 nodes
BEPVI-SUB-000400 macmon PastViewer 400 to 649 nodes
BEPVI-SUB-000650 macmon PastViewer 650 to 849 nodes
BEPVI-SUB-000850 macmon PastViewer 850 to 999 nodes
BEPVI-SUB-001000 macmon PastViewer 1000 to 1999 nodes
BEPVI-SUB-002000 macmon PastViewer 2000 to 3499 nodes
BEPVI-SUB-003500 macmon PastViewer 3500 to 4999 nodes
BEPVI-SUB-005000 macmon PastViewer 5000 to 9999 nodes
BEPVI-SUB-010000 macmon PastViewer 10.000 to 19.999 nodes
BEPVI-SUB-020000 macmon PastViewer 20.000 to 49.999 nodes
BEPVI-SUB-050000 macmon PastViewer 50.000 to 99.999 nodes
BEPVI-SUB-100000 macmon PastViewer from 100.000 nodes