85221

Electronic, 2 C #16 Str TC, ETFE Ins, ETFE Jkt

...
High Temperature Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, ETFE Insulation, ETFE Outer Jacket
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 19x29 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) ETFE - Ethylene Tetrafluoroethylene 0.0135 in (0.343 mm) 0.082 in (2.1 mm) Black, Red
Outer Shield
Material
No Shield
Outer Jacket
Material Nom. Thickness Nom. Diameter
ETFE - Ethylene Tetrafluoroethylene 0.02 in (0.51 mm) 0.215 in

Overall Cable Diameter (Nominal)

0.215 in.

Electrical Characteristics
Electricals
Nom. Conductor DCR Max. Current
4.27 Ohm/1000ft 12 Amps per Conductor at 25ºC
Voltage
Voltage Rating
300 V
Mechanical Characteristics
Temperature
Operating
-60°C To +150°C
Bend Radius
Stationary Min. Installation Min.
2.15 in (54.6 mm) 2.15 in

Max. Pull Tension

80 lbs (36 kg)

Bulk Cable Weight

30 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor

Flammability / Reaction to Fire

VW-1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Tefzel is a trademark of Dupont.

History

Update and Revision

Revision Number: 0.346 Revision Date: 02-15-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
85221 368500 Clear, Transparent Reel 500 ft 612825211747 C

Resources