GBYJ208

Outdoor OFC MLT: GLASS YARNS + CST + PE + CST + PE with 12 Tubes of Ø1.9mm 108f MM OM2.

GBYJ208
Outdoor dry core optical fiber Multi Loose Tube cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) inner armor, polyethylene inner jacket, Corrugated Steel Tape (Full Rodent Protected) outer armor and polyethylene outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected) and extra protected by double armor. Existing out of 12 tubes with a
Get Product Alerts

Specifications
Product Overview

Environmental Space

Outdoor

Suitable Applications

For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Construction
Fiber Cable Construction
Fiber Type Fiber Count Subunit Color
OM2 108 TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua

Central Strength Member

GRP

Cable Core Water Tight

Yes

Cable Core Waterblocking

Waterblocking Glass Yarns + Tape

Bulk Cable Weight

360 kg/km

SubUnit Specifications

Number of Active Subunits

9

Number of Subunit Positions

12

Fibers Per Subunit

12

Jacket Specifications

Number of Jackets

Double Jacket

Type of Armor

Double Steel Tape Armor

Inner Jacket

Color

Black

Material

PE - Polyethylene

Outer Jacket Specifications
Outer Jacket
Material Color Nominal Diameter Ripcord
PE - Polyethylene Black 20.5 mm Yes
Optical Characteristics

Max. Attenuation at 1300 nm

0.9 dB/km

Max. Attenuation at 850 nm

2.9 dB/km

Mechanical Characteristics
Mechanical Tests
Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 410 mm IEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 410 mm IEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 6000 N (1349 lbf) IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 2000 N (450 lbf) IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 22 kN/m IEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 11 kN/m IEC 60794-3-10
Cable Impact Resistance IEC 60794-1-21-E4 10 J, 300 mm Radius, 3 Cycles IEC 60794-3-10
Temperature Range

Operating Temperature Range

-30 °C to +70 °C

Installation Temperature Range

-5 °C to +50 °C

Storage Temperature Range

-30 °C to +70 °C

Product Material

UL Rating/Flame Test

Non-UL Rated

Standards

REACH

Compliant

ISO/IEC Compliance

IEC 60794-1-1

UV/ Sunlight Protection

Yes

History

Update and Revision

Revision Number: 0.62 Revision Date: 12-12-2023