H4X1.0

MachFlex™ 610YY, 4 C 1.0mm² Str BC, PVC Ins, PVC Jkt

...
MachFlex™ 610YY, 4 Conductor 1.0 mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more.

Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 1 mm² Class 5 BC - Bare Copper 4

Conductor Count

4

Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
Color
Black #1
Black #2
Black #3
Black #4
Outer Jacket
Nominal Diameter
9.6 mm

Material

PVC - Polyvinyl Chloride

Electrical Characteristics
Voltage
Dielectric Withstand Voltage Non-UL Description Non-UL Voltage Rating
4000 V IEC: 600/1000 V
Temperature Range

Installation Temperature Range

-40°C to +80°C

Operating Temperature Range

-5°C to +70°C

Mechanical Characteristics

Oil Resistance

Yes

UV Resistance

Yes

Bulk Cable Weight

129 kg/km

Min. Bend Radius During Installation

4 x OD

Min. Bend Radius During Operation

15 x OD

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability

Suitability - Indoor

Yes

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-1-2

Other Flammability

DIN VDE 0482-332-1-2, DIN EN 60332-1-2

History

Update and Revision

Revision Number: 0.10 Revision Date: 04-08-2022

Part Numbers
Item # Color Length
H4X1.0 010500M Black, RAL 9005 500 m
H4X1.0 0101000M Black, RAL 9005 1,000 m
H4X1.0 G8U500M Gray, RAL 7001 500 m
H4X1.0 G8U1000M Gray, RAL 7001 1,000 m