29505T

VFD 300% Gnd, 3C+G #6 Str TC, XLPE Ins+PVC Grd, OS+TC Brd w/4-#12 TC Drains, Blk LSZH Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

...
Belden 300% Ground Flexible VFD, 3 Conductor 6AWG (7x19x27) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-12AWG Tinned Copper Drains, Black LSZH Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen)

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 3 6 AWG 7x19x27 TC - Tinned Copper
Ground 1 6 AWG 7x19x27 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.062 in (1.6 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.062 in (1.6 mm) Green/Yellow Stripe
Outer Shield
Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.095 in (2.4 mm) 1.002 in (25.45 mm) Yes

Overall Cable Diameter (Nominal)

1.002 in (25.45 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.384 Ohm/1000ft (1.26 Ohm/km) 4.99 Ohm/1000ft (16.4 Ohm/km) 23 pF/ft (75 pF/m) 42 pF/ft (140 pF/m) 42 pF/ft (140 pF/m) 80 Ohm 55% 24 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable)
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 90°C Wet -25°C To +90°C
Bend Radius
Stationary Min. Installation Min.
12.0 in (305 mm) 12.0 in (305 mm)

Max. Pull Tension

1358 lbs (616.0 kg)

Bulk Cable Weight

782 lbs/1000ft (1160 kg/km)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading

NEC / UL Compliance

Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable

ICEA Compliance

S-95-658

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.259 Revision Date: 12-22-2023

Part Numbers
Item # Color Putup Type UPC
29505T 0101000 Black Reel 612825137191
29505T 0103500 Black Reel 612825137207