29531T

VFD 100% Gnd, 3C #3/0 Str TC XLPE Ins + #3/0 Symm. Seg. Grd (3 of #4+) Str BC, CTS, Blk LSZH Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

...
Belden 100% Ground Flexible VFD, 3 Conductor 3/0AWG (7x19x19) Tinned Copper XLPE Insulation M4 Color Code + 3/0AWG Symmetrically Segmented Ground (3 of 4AWG+) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black LSZH Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR Oil Resistant
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen)

Construction Details
Conductor
Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 3/0 AWG 19x7x19 TC - Tinned Copper
Ground 3 4 AWG 7x19x25 BC - Bare Copper Segmented Grounds
Insulation
Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.057 in (1.4 mm) Black and Numbered
Ground No Insulation
Outer Shield
Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.083 in (2.1 mm) 1.480 in (37.59 mm) Yes

Overall Cable Diameter (Nominal)

1.480 in (37.59 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.059 Ohm/1000ft (0.19 Ohm/km) 50 pF/ft (160 pF/m) 90 pF/ft (300 pF/m) 36 Ohm 55% 24 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable)
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 90°C Wet -25°C To +90°C
Bend Radius
Stationary Min. Installation Min.
17.8 in (452 mm) 17.8 in (452 mm)

Max. Pull Tension

7820 lbs (3550 kg)

Bulk Cable Weight

2565 lbs/1000ft (3817 kg/km)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading

NEC / UL Compliance

Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable

ICEA Compliance

S-95-658

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.259 Revision Date: 12-22-2023

Part Numbers
Item # Color Putup Type UPC
29531T 0101000 Black Reel 612825138228
29531T 0102000 Black Reel 612825138235