VPC4KMMxxF

Ultra High Definition(UHD) Video Patch Cord for Belden 4K Video Patch Panel

...
Ultra High Definition(UHD) Video Patch Cord for Belden 4K Video Patch Panel
Get Product Alerts

Specifications
Physical Characteristics (Overall)
Inner Shield
Type
Braid

Packaging

Product Individually packaged in a transparent polybag.

Connectors
Materials
Description Material Color Type
Plug UHD Micro Video Plug for 4K Video Patch Panel
Plug Barrel Copper Alloy, Silver Plated
Plug Sleeve, Ferrule Copper Alloy, Nickel Plated
Plug Contact Copper Alloy, Silver Plated
Plug Insulation TEFLON
Boot Thermoplastic Elastomer Gray
Construction and Dimensions

Cable Type

Belden 75 Ohm Coax Video Cable

Electrical Characteristics

Max Contact Resistance

50 mOhm

Impedance
Nominal Impedance
75 Ohm
Mechanical Characteristics

Termination Front Connection Durability

5000

Termination Rear Connection Durability

5000

Standards

Military Compliance

MIL STD 202G

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2)

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL94 V0

Related Part Numbers

Related Parts

Belden VP12GNT1032 4K video patch panel

History

Update and Revision

Revision Number: 0.8 Revision Date: 04-08-2022

Part Numbers
Item # Color Length
VPC4KMM02F Black 2 ft
VPC4KMM03F Black 3 ft
VPC4KMM05F Black 5 ft

Resources