FISB024PB

Indoor Plenum OS2 Breakout 24F 2mm Yellow

FISB024PB
Singlemode OS2 Indoor Breakout 24F 2.0mm OFNP Yellow Jacket Fiber Cable
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Horizontal Backbone

Fiber Specifications

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm µm

Fiber Diameter

250 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 μm µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

24

Fibers Per Subunit

1

Subunit Diameter

0.078 in (2.0 mm)

Subunit Strength Members

Aramid yarns

Central Strength Member

Upjacketed GRP

Core Wrap

Nomex Tape

Outer Jacket Specifications

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Color

Yellow

Number of Ripcords

2

Optical Characteristics
Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m
Mechanical Characteristics

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

40 lbs/kft (60 kg/km)

Temperature Range

Installation Temperature Range

-0°C to +60°C

Operating Temperature Range

-0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Standards and Compliance

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

ANSI/ICEA S-83-596

History

Update and Revision

Revision Number: 0.55 Revision Date: 04-08-2022

Part Numbers
Item # Color Putup Type UPC
FISB024PB Yellow Reel 612825372226

Resources
All Resources