PPRO PC OM4 LC_DX LC_DX LSZH

PatchPro Fiber Optic Patch Cord LC Duplex - LC Duplex, OM4, with RFID chip, LSZH, Erika Violet Jacket

...
PatchPro Fiber Optic Patch Cord LC Duplex - LC Duplex, OM4, with RFID chip, LSZH, Erika Violet Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

PatchPro Intelligent Patching Management Solutions, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Specifications

Fiber Type

OM4

Physical Specifications
Connectors
Description
Measurement
Packaging
Individually packaged in a sealed plastic bag.
Mechanical Characteristics

Maximum Insertion Loss

0.15 dB

Typical Insertion Loss

0.10 dB

Minimum Reflectance @ 1550nm

-28 dB

Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-20°C to +60°C

Storage Temperature Range

-15°C to +50°C

Product Material
Materials
Description Material Color
Boot Rubber Erika Violet
Clip for Duplex Connector Plastic Transparent
Connector Body Plastic Erika Violet
Ferrule Ceramic
RFID Transponder 13.56 MHz read/write, Factory programmed unique cord ID, According to ISO 15695
Standards and Compliance

Environmental Space

Indoor

TIA/EIA Compliance

ISO/IEC 11801-1:2017; TIA 568-C.3

MII Order #39 (China RoHS)

EUP 50

Product Notes

Related Parts

PatchPro Fiber panels, PatchPro connectivity

History

Update and Revision

Revision Number: 0.52 Revision Date: 04-08-2022

Part Numbers
Item # Color Put-Up Type Length EAN
PPOP4L.001 Erika Violet Bag 1 m 8719605105516
PPOP4L.002 Erika Violet Bag 2 m 8719605105523
PPOP4L.003 Erika Violet Bag 3 m 8719605105530
PPOP4L.004 Erika Violet Bag 4 m 8719605105547
PPOP4L.005 Erika Violet Bag 5 m 8719605188236
PPOP4L.007 Erika Violet Bag 7 m 8719605188243

Resources
All Resources