6500PE

Security & Sound, 2 Conductor 22 AWG, TC, CMP

...
Security & Commercial Audio Cable, Plenum-CMP, 2-22 AWG stranded tinned copper pairs with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Intercom/PA Systems and Sound/Audio Systems

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.048 in (1.2 mm) Black, Red
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.13 in Yes

Overall Cable Diameter (Nominal)

0.13 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
16.4 Ohm/1000ft 55 pF/ft (180 pF/m) 99 pF/ft (320 pF/m) 2.8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C -20°C To +75°C
Bend Radius
Stationary Min. Installation Min.
1.3 in (33 mm) 1.3 in

Max. Pull Tension

24 lbs (11 kg)

Bulk Cable Weight

11 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield.

History

Update and Revision

Revision Number: 0.484 Revision Date: 02-15-2024

Part Numbers
Item # Color Putup Type Length UPC
6500PE 0101000 Black Reel 1,000 ft 612825177425
6500PE 010U1000 Black UnReel 1,000 ft 612825424017
6500PE 010Z1000 Black ReelTuff Box 1,000 ft 612825434306
6500PE 009Z250 White ReelTuff Box 250 ft 612825435433
6500PE 009500 White Reel 500 ft 612825424000
6500PE 009Z500 White ReelTuff Box 500 ft 612825439295
6500PE 009Z750 White ReelTuff Box 750 ft 612825177432
6500PE 0091000 White Reel 1,000 ft 612825377061
6500PE 009Z1000 White ReelTuff Box 1,000 ft 612825439288