23541D

ACIC 300V, 12 Tri #16 Str TC, XLPE Ins E1, IS/OS, PVC Jkt, AIA Armor, PVC Jkt, 90C Wet 105C Dry CSA HLBCD SUN RES -40C

23541D
Canadian Instrumentation Cable TC-ACIC 300V, 12 Triad 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Wet 105C Dry CSA HLBCD SUN RES -40C
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Triad(s) 12 16 AWG 7x24 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) XLP, XLPO, XLPE (Thermoset) 0.025 in (0.64 mm) 0.108 in mm Black & White & Red and Numbered
Inner Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x24) TC
Inner Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.131 in (28.73 mm) Yes
Armor
Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 1.391 in (35.33 mm) 1.396 in (35.46 mm)
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 1.495 in (37.97 mm)

Overall Cable Diameter (Nominal)

1.495 in (37.97 mm)

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
4.6 Ohm/1000ft 5.47 Ohm/1000ft (17.9 Ohm/km) 7.5 Amps per Conductor at 30ºC
Voltage
Voltage Rating
300 V
Mechanical Characteristics
Temperature
Operating
-40°C To +90°C Wet/105°C Dry
Bend Radius
Stationary Min. Installation Min.
17.94 in (455.7 mm) 17.94 in (455.7 mm)

Max. Pull Tension

1543 lbs (699.9 kg)

Bulk Cable Weight

1021 lbs/1000 ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

CEC / C(UL) Compliance

HLBCD

History

Update and Revision

Revision Number: 0.157 Revision Date: 01-04-2024