1056A

Inst, 4 Pr #20+22 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

...
UL Instrumentation, 4 Pair 20+22AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 4 20 AWG 7x28 BC - Bare Copper
Comm Wire(s) 1 22 AWG 7x30 BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.071 in (1.8 mm) ICEA Chart E1
Comm Wire(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.066 in (1.7 mm) Orange
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.405 in (10.3 mm) Yes

Overall Cable Diameter (Nominal)

0.405 in (10.3 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
Pair(s) 10.9 Ohm/1000ft 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 5.6 Amps per conductor @ 30°C
Comm Wire(s) 17.2 Ohm/1000ft (56.4 Ohm/km) 9.6 Amps per conductor @ 30°C
Voltage
UL Voltage Rating
300 V (PLTC, CMG, AWM 2464), 150 V (ITC)
Mechanical Characteristics
Temperature
UL Temperature Operating
105°C -30°C to +105°C
Bend Radius
Stationary Min. Installation Min.
4.9 in (120 mm) 4.9 in (120 mm)

Max. Pull Tension

123 lbs (55.8 kg)

Bulk Cable Weight

78 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.603 Revision Date: 01-11-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
1056A 01010000 Black Reel 10,000 ft 612825105541 C Z