9335

High Perform Instr, 19 Pr #22 Str TC, PVC Ins E2, IS, PVC Jkt, PLTC

...
High Performance Instrumentation, 19 Pair 22AWG (7x30) Tinned Copper, PVC Insulation E2 Color Code, Individual Beldfoil® Shield, PVC Outer Jacket, PLTC
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 19 22 AWG 7x30 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.062 in (1.6 mm) ICEA Chart E2
Inner Shield
Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC Polyster Tape
Outer Shield
Material
No Shield
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.711 in Yes

Overall Cable Diameter (Nominal)

0.711 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
18.5 Ohm/1000ft 12.3 Ohm/1000ft (40.4 Ohm/km) 26 pF/ft (85 pF/m) 45 pF/ft (150 pF/m) 2.4 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
UL: 105°C, AWM 2464: 80°C -20°C To +105°C
Bend Radius
Stationary Min. Installation Min.
7.11 in (181 mm) 7.11 in

Max. Pull Tension

518 lbs (235 kg)

Bulk Cable Weight

258 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.436 Revision Date: 01-10-2024

Part Numbers
Item # Color UPC Footnote
9335 0601000 Chrome 612825231462 C