Category 7 Enhanced Cable, 4 Pair, S/FTP, LSZH Indoor CPR Cca
Suitable Applications |
Horizontal and building backbone cable; Support current and future Category 6a and 7 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
---|
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Individual Shielded Pair | 23 AWG | Solid | BC - Bare Copper | 4 | 8 |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Individual Shielded Pair | PE - Polyethylene (Foam) | 1.4 mm (0.055 in) | White & Blue, White & Orange, White & Green, White & Brown |
Description |
---|
4 shielded pairs twisted together |
Element | Shield Type | Material | Coverage |
---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Table Notes |
Aluminum facing outside |
---|
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 30% |
Material | Nom. Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.6 mm (0.30 in) | Yes |
Overall Cable Diameter (Nominal) |
7.6 mm (0.30 in) |
---|
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
95 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
25 ns/100m | 78% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2 dB/100m | 78 | 75 | 76 | 73 | 78 | 75 | 20 | 40 | 35 |
4 | 3.7 dB/100m | 78 | 75 | 74.3 | 71.3 | 78 | 75 | 23 | 34 | 23 |
10 | 5.9 dB/100m | 78 | 75 | 72.1 | 69.1 | 75.3 | 72.3 | 25 | 30 | 15 |
16 | 7.4 dB/100m | 78 | 75 | 70.6 | 67.6 | 71.2 | 68.2 | 25 | 28 | 10.9 |
31.2 | 10.4 dB/100m | 78 | 75 | 67.6 | 64.6 | 65.4 | 62.4 | 23.6 | 25.1 | 5.1 |
62.5 | 14.9 dB/100m | 75.5 | 72.5 | 60.6 | 57.6 | 59.4 | 56.4 | 21.5 | 22 | |
100 | 19 dB/100m | 72.4 | 69.4 | 53.4 | 50.4 | 55.3 | 52.3 | 20.1 | 20 | |
125 | 21.4 dB/100m | 70.9 | 67.9 | 49.6 | 46.6 | 53.4 | 50.4 | 19.4 | 19 | |
200 | 27.5 dB/100m | 67.9 | 64.9 | 40.4 | 37.4 | 49.3 | 46.3 | 18 | 17 | |
250 | 31 dB/100m | 66.4 | 63.4 | 35.5 | 32.5 | 47.3 | 44.3 | 17.3 | 16 | |
300 | 34.2 dB/100m | 65.2 | 62.2 | 31.1 | 28.1 | 45.8 | 42.8 | 17.3 | ||
600 | 50.1 dB/100m | 60.7 | 57.7 | 10.6 | 7.6 | 39.7 | 36.7 | 17.3 | ||
1000 | 66.9 dB/100m | 57.4 | 54.4 | 35.3 | 32.3 | 15.1 |
Table Notes |
Limits below 4MHz are for information only; Values at 1000 MHz are for information only |
---|
Frequency | Max. Transfer Impedance |
---|---|
1 Mhz | Max. 50 mOhm/m |
10 Mhz | Max. 100 mOhm/m |
30 Mhz | Max. 200 mOhm/m |
100 Mhz | Max. 1000 mOhm/m |
Transfer Impedance Class |
Grade 2 |
---|
Screening Class |
Type Ib |
---|---|
Table Notes |
Coupling Attenuation |
Voltage Rating |
---|
72 V DC |
Operating | Installation |
---|---|
-30°C to +60°C | 0°C To +50°C |
Stationary Min. | Installation Min. |
---|---|
30 mm (1.2 in) | 60 mm |
Max. Pull Tension |
85 N (19 lbf) |
---|---|
Bulk Cable Weight |
61 kg/km |
Environmental Suitability |
Indoor - Euroclass Cca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Cca-s1a,d1,a1 |
IEEE Compliance |
PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 7 |
TIA/EIA Compliance |
ANSI/TIA 568.2-D |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 80% |
CENELEC Compliance |
EN 50173-1, Segregation class according EN50174-2 = d |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
---|
Update and Revision |
Revision Number: 0.65 Revision Date: 04-29-2024 |
---|
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
1885ELW.00500 | Blue | Reel | 500 m | 8719605180667 |
1885ELW.011000 | Orange | Reel | 1,000 m | 8719605207326 |