FAN UNIT W/O CORD E-SERIES
Fan unit with thermostat for E-Serie Cabinets and wallmounts (EDAF11xx and EDAF61xx)
Fan unit with thermostat, without power cord (C14 Power socket for 230V) for E-Serie Cabinets and wallmounts.Unit with 1 fan (airflow 160m3/h), 2 fans (airflow 320 m3/h), 3 fans (airflow 480 m3/h), 4 fans (airflow 640 m3/h), 6 fans (airflow 960 m3/h)
Specifications
Application
Electrical Characteristics
Standards
Related Part Numbers
Part Numbers
Resources
All Resources