Product Number: 32518

Lead Wire, #18 Str TC, Neoprene Ins, AWM 3046

Low Temp Rubber Lead Wire, 18AWG (16x30) Tinned Copper, Neoprene Insulation, AWM 3046 CSA TYPE CL903600V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, oil resistance applications, motor lead systems

Conductor

AWG Stranding Material No. of Conductors
18 16x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
Neoprene 0.048 in

Voltage

UL Voltage Rating
600 V RMS

Non-UL Temp Rating

90°C

UL Temperature Rating

90°C

Recommended Maximum Baking Cycles

24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Bulk Cable Weight

15 lbs/1000ft

Minimum Minor Axis Bend Radius

0.57 in

UL AWM Style Compliance

AWM 3046

CSA Rating

600 V, 90°C

CSA Type

CL903

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Update and Revision

Revision Number: 0.369 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.369 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
32518 0105000 Black Reel 5,000 ft 612825142928
32518 0095000 White Reel 5,000 ft 612825142911