Product Number: 1367A

Fieldbus, 24 Pr #16 Str TC, PO Ins, IS/OS, PVC Jkt, CMG

Fieldbus, 24 Pair 16AWG (7x24H) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, Orange PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 24 16 7x24 TC - Tinned Copper

Insulation

Material Nom. Thickness Color Code
PP - Polypropylene 0.029 in (0.74 mm) Blue, Orange and Numbered

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.085 in (2.2 mm) 1.551 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Shield Max. Capacitance Unbalance Nom. Characteristic Impedence Nom. Inductance Nom. Velocity of Prop. Max. Current
4.2 Ohm/1000ft (14 Ohm/km) 45 pF/ft (150 pF/m) 1.2 pF/ft 100 Ohm 0.19 µH/ft (0.62 µH/m) 66% 5.2 Amps per Conductor

Nom Outer Shield DCR@Cond DCR1-cnv

4.9 Ohm/1000ft (16 Ohm/km)

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss (Attenuation) [dB/100ft]
0.039 0.08

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
105°C -40°C to +105°C

Max. Pull Tension

1713 lbs (777.0 kg)

Bulk Cable Weight

950 lbs/1000ft (1400 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance, Burial

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, 1202, IEC 60332-3-24

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC-ER, PLTC-ER

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.379 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.379 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
1367A 0031000 Orange Reel 1,000 ft 612825112716