VFD Cable

VFD Cables from Belden support variable-frequency AC motor drives in harsh operating settings. The cables are built to withstand high voltage spikes, high noise levels and adverse environmental conditions. As the original developer of high-quality VFD cable, Belden knows how to deliver superior electrical performance and reliability—even in the most demanding industrial environments. When you need to keep your motors running, trust your uptime to Belden.

Features & Benefits

  • Ensure Uptime: Finely stranded tinned or bare copper conductors ensure easy installation and continued operation in harsh environments
  • Maximum System Reliability: Heavy, industrial-grade XLPE insulation performs at high and low temperatures
  • Motor Bearing Protection: Enjoy the largest grounds available for maximum noise control
  • Eliminate Noise Interference: Optimum shielded design prevents emissions and induction of noise currents
  • Enhanced Performance: VFD Cable Glands allow an explosion proof or general purpose ingress of VFD cables into enclosures and devices
View: Filter Results