Product Number: 1305A

CatSnake® Category 5E Tactical Upjacketed Cable, 4 Bonded-Pairs, U/UTP

CatSnake® Category 5E Upjacketed Tactical Cable, 4 Bonded-Pairs, 24 AWG Stranded Bare Copper Conductors, U/UTP, Inner PVC jacket, Outer PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Category 5e Patch, CobraNet, eSnake, Ethersound, Digital Audio Over Ethernet, PoE, PoE+

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
24 AWG 7x32 BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.236 in (5.99 mm) No

Outer Jacket

Separator Material Nom. Diameter Ripcord
Central Filler PVC - Polyvinyl Chloride 0.298 in (7.57 mm) No

Overall Cable Diameter (Nominal)

0.298 in (7.57 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 90 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.4 65.3 62.3 63.3 60.3 63.8 60.8 20.0 100 +/- 15 105 +/- 10
4 4.9 56.3 53.3 52.2 49.2 51.8 48.8 23.0 100 +/- 15 100 +/- 10
8 6.9 51.8 48.8 46.0 43.0 45.7 42.7 24.5 100 +/- 15 100 +/- 10
10 7.8 50.3 47.3 43.8 40.8 43.8 40.8 25.0 100 +/- 15 100 +/- 10
16 9.9 47.2 44.2 39.0 36.0 39.7 36.7 25.0 100 +/- 15 100 +/- 10
20 11.1 45.8 42.8 36.5 33.5 37.8 34.8 25.0 100 +/- 15 100 +/- 10
25 12.5 44.3 41.3 33.9 30.9 35.8 32.8 24.3 100 +/- 15 100 +/- 10
31.25 14.1 42.9 39.9 31.2 28.2 33.9 30.9 23.6 100 +/- 15 100 +/- 10
62.5 20.4 38.4 35.4 21.4 18.4 27.9 24.9 21.5 100 +/- 15 100 +/- 10
100 26.4 35.3 32.3 13.3 10.3 23.8 20.8 20.1 100 +/- 15 100 +/- 10
155 33.7 32.4 29.4 4.4 1.4 20.0 17.0 18.8 100 +/- 18 100 +/- 10
200 38.9 30.8 27.8 9.2 17.8 14.8 18.0 100 +/- 20 100 +/- 10
250 44.2 29.3 26.3 0 15.8 12.8 17.3 100 +/- 20 100 +/- 10
300 49.2 28.1 25.1 14.3 11.3 16.8 100 +/- 20 100 +/- 10
310 50.1 27.9 24.9 14.0 11.0 16.7 100 +/- 20 100 +/- 10
350 53.8 27.1 24.1 12.9 9.9 16.3 100 +/- 22 100 ± 10
310 49.5 27.9 27.9 18
350 53.2 27.2 27.2 17

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.25 in (31.8 mm) 3.0 in (76 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

38 lbs/1000ft (57 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

ICEA Compliance

S-90-661

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-6

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Operating Temperatures Are Subject to Length De-rating.

Update and Revision

Revision Number: 0.714 Revision Date: 07-14-2026

Update and Revision

Revision Number: 0.714 Revision Date: 07-14-2026


Part Numbers

Item # Color Putup Type Length UPC
1305A B59500 Black, Matte Reel 500 ft 612825111184
1305A B591000 Black, Matte Reel 1,000 ft 612825111177