Product Number: 9207

100Ω Twinax, 1 Pr #20 Str-1c TC/1c BC, PE Jkt, Duofoil®+TC Braid, PVC Jkt, CMG

Twinax 100Ω, 1 Pair, 20 AWG (7x28) one tinned copper, one bare copper conductor, polyethylene insulation, polyethylene inner jacket, Duofoil® (100% coverage) + a tinned copper braid shield (85% coverage), PVC outer jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Computer, Instrumentation

Conductor

Size Stranding Nom. Diameter Material
20 AWG 7x28 0.036 in TC - Tinned Copper
20 AWG 7x28 0.036 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene 0.083 in (2.1 mm) Clear PE on both conductors
PE - Polyethylene 0.236 in (5.99 mm) Clear PE over pair

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.330 in (8.38 mm)

Overall Cable Diameter (Nominal)

0.330 in (8.38 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.30 dB/100ft
10 MHz 1.20 dB/100ft
50 MHz 2.80 dB/100ft
100 MHz 4.10 dB/100ft
200 MHz 6.40 dB/100ft
400 MHz 10.20 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Cond (Mutual) Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
9.5 Ohm/1000ft 2.0 Ohm/1000ft (6.6 Ohm/km) 14.5 pF/ft (47.6 pF/m) 23.0 pF/ft (75.5 pF/m) 100 Ohm 66%

Voltage

UL Voltage Rating
300 V (CMG)

Temperature

UL Temperature Operating
75°C -30°C to +75°C

Bend Radius

Installation Min.
3.5 in (89 mm)

Max. Pull Tension

112 lbs (50.8 kg)

Bulk Cable Weight

63 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

CL2, CMG

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

IBM Part No. 7362211

Plenum Number

89207

Update and Revision

Revision Number: 0.533 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.533 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9207 010100 Black Reel 100 ft 612825225270
9207 010500 Black Reel 500 ft 612825225324 C
9207 010U500 Black UnReel 500 ft 612825225263
9207 0101000 Black Reel 1,000 ft 612825225287 C
9207 0101640 Black Reel 1,640 ft 612825225294 C
9207 0103280 Black Reel 3,280 ft 612825225317 C
9207 0105000 Black Reel 5,000 ft 612825225331 C