Product Number: 8866

Lead Wire, #18 Str TC, Conductive PO/PO Ins, PVC Jkt, 40kV

Low Temp Plastic Lead Wire, 18AWG (16x30) Tinned Copper, Conductive PO/PO Insulation, PVC Outer Jacket, 40kV

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

internal wiring of electronic equipments, high voltage applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 16x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PO - Polyolefin 0.057 in (1.4 mm) 0.178 in (4.52 mm)

Table Notes

.008 in. conductive polyethylene over stranding.

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.208 in (5.28 mm)

Overall Cable Diameter (Nominal)

0.208 in (5.28 mm)

Electricals

Nom. Conductor DCR Max. Current
1.25 Ohm/1000ft Single conductor in free air @ 30ºC: 62.0 A

Voltage

Voltage Rating Breakdown Voltage
40,000 V DC, 11,000 V RMS (AC (60 Hertz)) 80,000 V (DC)

Temperature

UL Temperature Operating
80°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
2.08 in (52.8 mm) 2.08 in (52.8 mm)

Max. Pull Tension

53 lbs (24 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.476 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.476 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8866 002100 Red Reel 100 ft 612825217091
8866 002500 Red Reel 500 ft 612825217107 C
8866 002U500 Red Reel 500 ft 612825217084