Product Number: 6012C

Communication and Control, 6PR #22, Str, Polypropylene(PP), 300 V, AWM/STYLE 2493 60C, CMG 75C, VW-1, CSA C(UL) TYPE CMG, CSA FT4

Communication and Control, 6 Pair 22 AWG (7/30) TC - Tinned Copper, Polypropylene(PP) Insulation, Slate PVC Outer Jacket, AWM/STYLE 2493 60C, CMG 75C, VW-1, CSA C(UL) TYPE CMG, CSA FT4 C(UL) TYPE CMG, FT4 UL FT4, VW-1; CSA FT4

  • Availability:
    Global
  • Status:
    Active
6012C

Specifications

Suitable Applications

Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.050 in (1.3 mm) Black-Red, Black-White, Black-Green, Black-Blue, Black-Brown, Black-Yellow

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.378 in (9.60 mm)

Overall Cable Diameter (Nominal)

0.378 in (9.60 mm)

Electricals

Element Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance
Pair(s) 28 pF/ft (92 pF/m) 500 pF/ft (1600 pF/m) 60 Ohm 0.18 µH/ft (0.59 µH/m)

Voltage

UL Voltage Rating
300 V (CMG, AWM 2493)

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min.
3.8 in (97 mm)

Max. Pull Tension

21.1 lbs (9.57 kg)

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2493

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Alpha Wire -* P/N 6012C 6PR 22 AWG EXXXXX SHIELDED 75C (UL) C(UL) CMG FT4 OR AWM 2493 CE ROHS

Update and Revision

Revision Number: 0.112 Revision Date: 06-30-2026

Update and Revision

Revision Number: 0.112 Revision Date: 06-30-2026


Part Numbers

Item # Color Putup Type Length
6012C SL005 Slate Reel 100 ft
6012C SL002 Slate Reel 500 ft