Product Number: 5A4N00001

OSDP RS485, 2PR #22 Str TC, Foam-PE Ins, OS, LSZH Jkt

OSDP RS-485, 2 Pair 22AWG (7x30) Tinned Copper, Foam-PE Insulation, Overall Shield+Tinned Copper drainwire, LSZH Outer Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

OSDP Readers, RS-485, Serial Data, Access Control

Conductor

Element No. of Conductors No. of Pairs Size Stranding Material
Pair(s) 4 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 2.0 mm (0.079 in) 1.Green*White 2.Brown*Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.8 mm (0.031 in)

Overall Cable Diameter (Nominal)

7.5 mm (0.30 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedence
59.7@20°C Ohm/km 120 Ohm

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature
-20°C To +75°C

Environmental Suitability

Indoor, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Update and Revision

Revision Number: 0.18 Revision Date: 04-09-2026

Update and Revision

Revision Number: 0.18 Revision Date: 04-09-2026