Product Number: 29523

VFD, 3C #10 Str TC XLPE Ins + #14 Symm. Seg. Gnd (3 of #16) Str TC, OS + TC Brd, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

Belden Premium VFD, 12 AWG (105 x 30) Tinned Copper, 3 Conductor, XLPE Insulation M4 Color Code, Duofoil Beldfoil Shield With 3 #14 AWG (41 x 30) Tinned Copper Ground Wire, Overall Beldfoil® (100%) + Tinned Copper Braid Coverage (85%), Black Outer PVC Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V, CSA AWM I/II A/B Sun Res Dir Bur Oil Resistant.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 10 AWG 65x30 ASTM B3 Copper B8 Class B Stranding
Segmented Ground Wire 3 14 AWG 65x34 3 Ground Segments Totaling 10+ AWG
TC - Tinned Copper
TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.030 in (0.76 mm) 0.184 in (4.67 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tinned Copper (TC) 100% 14 AWG (41x30) TC
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness
XLPE - Cross-Linked Polyethylene (Thermoset) 0.047 in (1.2 mm)

Overall Cable Diameter (Nominal)

0.517 in (13.1 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.895 Ohm/1000ft (2.94 Ohm/km) 31 pF/ft (100 pF/m) 60 pF/ft (200 pF/m) 50 Ohm 55% 40 Amps per Conductor at 30C
0.90 Ohm/1000ft (3.0 Ohm/km)

Voltage

UL Voltage Rating
600/1000 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -20°C To +90°C

Bend Radius

Stationary Min. Installation Min.
3.878 in (98.50 mm) 3.878 in (98.50 mm)

Max. Pull Tension

400 lbs (180 kg)

Bulk Cable Weight

263 lbs/1000ft

Environmental Suitability

Indoor, Sunlight Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER

ICEA Compliance

S-95-658

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.15 Revision Date: 04-02-2026

Update and Revision

Revision Number: 0.15 Revision Date: 04-02-2026