Product Number: RP12M-MSSV4D-RP12M-MSSV4D-0508

M12 cordset, Push Pull, Rolling Stock, EN45545, PUR black cable, shielded, male, straight, D-coded, 4-Pin, 4x0.34mm², PoE

Fast mounting Fast Ethernet Cat5e Data Double-Ended Cordset

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

4 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Side 1 Product Sub Family

M12 Railway push pull

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Inner Push Pull

Number of Pins

4

Coding, Side 1

D

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 85 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

PA

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

PushPull

Cable Number

508

Conductor Size

0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Cu

Cable Jacket Material

X-FRNC

Cable Jacket Color

black

Cable Diameter D

ø 6.70 ± 0.30 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

ø 1.63 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

- 40 °C - + 90 °C

Flammability Class (Cable Jacket)

Flame resistance acc. IEC 45545: IEC 60332-1-2, EN50305 and IEC60332-3-25 cat D

Cable Characteristics

cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN50153 EN50155, EN50305 and CEN/TS 45545

Core Colors

white & blue, yellow & orange

Side 2 Product Sub Family

M12 Railway push pull

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Inner Push Pull

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Protection Degree / IP Rating, Side 2**

IP65, IP67

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PA

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 V0

Molded Body Material, Side 2

PA

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 V0

Attachment Material, Side 2

PA

Shielding Material, Side 2

GD-Zn, nickel-plated

Fastening Torque (Attachment), Side 2

PushPull

RoHS Compliant

yes

Halogenfree

IEC 60754-1, EN 50267-1-2, HCL ˂ 0.4%

Oil Resistance

IEC 60811-2-1, EN 50306 par 4.8, EN 50306 par 4.9, EN 50306 par 4.10

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Update and Revision

Revision Number: 0.22 Revision Date: 07-21-2026

Update and Revision

Revision Number: 0.22 Revision Date: 07-21-2026


Part Numbers

Item # Item Description Cable Length
935302005 RP12M-MSSV4D-RP12M-MSSV4D-0508-0100 1 m
935302005 RP12M-MSSV4D-RP12M-MSSV4D-0508 1 m
935302006 RP12M-MSSV4D-RP12M-MSSV4D-0508-0200 2 m
935302006 RP12M-MSSV4D-RP12M-MSSV4D-0508 2 m
935302007 RP12M-MSSV4D-RP12M-MSSV4D-0508-0300 3 m
935302007 RP12M-MSSV4D-RP12M-MSSV4D-0508 3 m
935302008 RP12M-MSSV4D-RP12M-MSSV4D-0508-0500 5 m
935302008 RP12M-MSSV4D-RP12M-MSSV4D-0508 5 m