Product Number: 0913 ATL 003

adressing device

adressing device

  • Availability:
    Global
  • Status:
    Active

Specifications

Side 1 Product Sub Family

Hawa

Item Description

0913 ATL 003

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

CE

Yes

RoHS Compliant

Yes

Update and Revision

Revision Number: 0.27 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.27 Revision Date: 02-20-2026


Part Numbers

Item # Item Description
28251 0913 ATL 003