Product Number: RAVEN 4500M-4T4F

RAVEN Media Module for RAVEN 4000 series Intrusion Detection System - RAVEN 4500M-4T4F

Media module for RAVEN 4500 IDS

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Type

RAVEN 4500M-4T4F

Name

RAVEN 4500M-4T4F

Description

Media module for RAVEN 4500 IDS

Port type and quantity

4 × FE/GE TX ports, 4 × 100/1000M SFP slots

Operating Voltage

Power supply via IDS

Permissible Humidity (Storage/Transport)

5% to 95%

Operating temperature

0-+40 °C

Storage/transport temperature

-20°C to +70 °C

Relative humidity (non-condensing)

5-85 %

Width

78.4 mm

Height

39.8 mm

Depth

195.7 mm

Weight

0.6 kg

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10V/m (80-1000MHz), 3V/m (1000-6000MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 61000-4-8 power freq magnetic field

30A/m

EN 61000-4-11 voltagedips,shortinterrupt

0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EN 55032

EN 55032 Class A

EN 61000-3-2

EN 61000-3-2 Class A

EN 61000-3-3

EN 61000-3-3

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

FCC

Compliant

China Network Access Certificate

Compliant

RoHS Compliant

RoHS( (EU) 2015/863 ) and RoHS( GB/T26572-2011 ) compliant

Accessories to Order Separately

SFP

Scope of delivery

Media module

Update and Revision

Revision Number: 0.10 Revision Date: 05-14-2024

Update and Revision

Revision Number: 0.10 Revision Date: 05-14-2024