Product Number: MTS-SFP-10G-BIDI-TypeB-LR-LC

HIRSCHMANN IT 10G SFP Module

10Gbps, Single-mode, TX1330nm, RX1270nm, Single LC, 10Km

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS-SFP-10G-BIDI-TypeB-LR-LC

Name

MTS-SFP-10G-BIDI-TypeB-LR-LC

Description

10Gbps, Single-mode, TX1330nm, RX1270nm, Single LC, 10Km

Port Type and Quantity

10GBASE-LR with Single LC connector

Operating Voltage

+3.3V

Power consumption

1.5W

Diagnostic functions

optical input and output power, transceiver temperature, bias current/voltage

Operating temperature

0-70 °C

Update and Revision

Revision Number: 0.17 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.17 Revision Date: 05-23-2024