Product Number: DAP647-RW

Dragonfly Outdoor Wi-Fi 6 (802.11ax) Access Point

Dragonfly Outdoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, external antenna; integrated BLE/Zigbee, scanning and security function

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Type

DAP647

Name

DAP647-RW

Port Type and Quantity

1 × 10/100/1000/2500Mbps RJ45 port, Eth0, PoE PD (IEEE 802.3bt); 1 × 10/100/1000Mbps RJ45 port, Eth1, PoE PSE (IEEE 802.3at); 1 × SFP slot 1Gbps; 1 × Reset button

Radio protocol

IEEE 802.11b; 802.11a/g/n/ac; 802.11ax; up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rate; BLE5/Zigbee (802.15.4), scanning and security function

Antenna connector

External antennas, 2×2:2 @ 2.4GHz, 4x4:4 @ 5GHz, 6 × N female connectors; ANT0-ANT3 are 5GHz band, ANT4-ANT5 support 2.4GHz band; Integrated BLE antenna

Frequency band

2.400 to 2.4835 GHz; 5.150 to 5.250 GHz; 5.250 to 5.350 GHz; 5.470 to 5.725 GHz; 5.725 to 5.850 GHz *available channels: Dependent on configured regulatory domain

Modulation

802.11b: BPSK, QPSK, CCK; 802.11a/g/n/ac: BPSK, QPSK, 16-QAM, 64-QAM, 256-QAM; 802.11ax: BPSK, QPSK, CCK, 16-QAM, 64-QAM, 256-QAM, 1024-QAM

Operating Voltage

Support Power over Ethernet (IEEE 802.3bt, 802.3at)

Power consumption

24W (802.3at POE in, Eth1 PSE disabled); 46W (802.3bt Type3 POE in, Eth1 supports 802.3af PSE); 64W (802.3bt Type4 PoE in, full functions, Eth1 supports 802.3at PSE)

Authentication

802.11i, Wi-Fi Protected Access 2 (WPA2), WPA, WPA3 (WPA3-Personal WPA3-Enterprise); 802.1X; Portal page authentication; Advanced Encryption Standard (AES), Temporal Key Integrity Protocol (TKIP)

Management

Internal User Database, Zero-touch provisioning (ZTP), System log report, SNMP Trap Notification with DAC software, Floor plan and heat map with DAC software, Industrial HiVision

Security

Captive Portal, Radius Client, Wireless QoS, Client sticky avoidance, User behavior tracking, White / black list, ACL, Rogue AP location and containment, Wireless Attack Detection

Software features

Auto channel selection; Auto transmit power control; Bandwidth control per SSID; L2 roaming; L3 roaming with DAC software; Band steering; Client smart load balance; NTP server client; Wireless MESH P2P/P2MP

Operating temperature

-40-65 °C

Minimum Storage Temperature

-40°C to +85 °C

Relative humidity (non-condensing)

0 - 100 %

Wind load

up to 100MPH sustained winds; up to 165MPH wind gusts

Overall Width

243 mm

Overall Height

85 mm

Depth

243 mm

Weight

2.7 kg

Mount Type

Pole/Wall Mount

Protection class

IP67

UL/cUL

Yes

Safety of industrial control equipment

EN 61131-2, EN 62368-1, EN 60950-22

FCC

Yes

CE

Yes

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Radio

EN 300 328 (2.4 GHz), EN 301 893 (5 GHz), EN 302 502 (5.8 GHz), EN 301 489-1, EN 301 489-17

Accessories to Order Separately

Mounting kit (AP-MNT-OUT); External antennas; PoE injector, SFP module (only support HIT SFP module); SFP Gland; Cables 2m, 5m, 15m

Scope of delivery

Safety instruction, Ethernet cable gland

Update and Revision

Revision Number: 0.13 Revision Date: 05-14-2024

Update and Revision

Revision Number: 0.13 Revision Date: 05-14-2024