Product Number: 5000FE

Security & Sound, 2 Conductor 12 AWG, BC, O/A Foil, CL3R-FPLR

Security & Commercial Audio Cable, Riser-CL3R-FPLR, 2-12 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Fire Alarm Systems (Red only), Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 AWG 19x25 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.011 in (0.28 mm) 0.113 in (2.87 mm) Black, White

Inner Shield

Drainwire Type
20 AWG (Solid) TC

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.264 in (6.71 mm) Yes

Overall Cable Diameter (Nominal)

0.264 in (6.71 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
Conductor(s) 1.6 Ohm/1000ft 64 pF/ft (210 pF/m) 115.25 pF/ft (378.12 pF/m) 0.14 µH/ft (0.46 µH/m) 30 Amps per conductor @ 30°C

Nom Outer Shield DCR

7.1 Ohm/1000ft (23 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

164.6 lbs (74.66 kg)

Bulk Cable Weight

55 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 760, CL3R, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6000FE

Update and Revision

Revision Number: 0.538 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.538 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
5000FE 008500 Gray Reel 500 ft 612825154549 C
5000FE 0081000 Gray Reel 1,000 ft 612825154532 C
5000FE 0021000 Red Reel 1,000 ft 612825154518 C