Product Number: 36190

Lead Wire, #1/0 Str TC, CSPE Ins, 5000V

Low Temp Rubber Lead Wire, 1/0AWG (262x24) Tinned Copper, CSPE Insulation, 5000V

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high voltage applications, Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

AWG Stranding Material No. of Conductors
1/0 262x24 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
CSPE - Chlorosulphonated Polyethylene 0.75 in 0.162 in

Voltage

Non-UL Voltage Rating
5000 V RMS

Non-UL Temp Rating

105°C

Bulk Cable Weight

333 lbs/1000ft

Minimum Minor Axis Bend Radius

11.25 in

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Notes

Separator material over conductor.

Update and Revision

Revision Number: 0.352 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.352 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
36190 010500 Black Reel 500 ft 612825146001