38110

UL Type PV Wire, #10 Str TC, XLPO Ins, 2000V PV 90C Dry/Wet

...
UL Type PV Wire, 10AWG (105x30) Tinned Copper, XLPO Insulation, 2000V PV 90C Dry/Wet USE-2 RHW-2 CSA RW90 1000V SUN RES
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Interconnection wiring of grounded and ungrounded photovoltaic power systems as described in Section 690.31(A) of the 2008 NEC.

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Conductors
10 105x34 TC - Tinned Copper 1

Conductor Count

1

Insulation
Material Nominal Diameter Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.282 in 0.078 in
XLP, XLPO, XLPE (Thermoset)
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
0.91 Ohm/1000ft
Current
Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient 55 Amps Single Conductor in Free Air
Voltage
Description UL Description UL Voltage Rating Voltage Rating [V]
CSA PV, RHW-2 2000 V CSA - 1000 V
USE-2 600 V RMS
Temperature Range

UL Temp Rating

90°C Wet/Dry

Operating Temperature Range

-40°C To +90°C

Mechanical Characteristics

Bulk Cable Weight

60 lbs/1000ft

Max. Pull Tension

136.5 lbs

Min. Bend Radius/Minor Axis

2.75 in

Standards

NEC/(UL) Compliance

PV, RHW-2, USE-2

UL AWM Style Compliance

N/A

CSA Rating

1000V, 90C

CSA Type

RW90

Military Compliance

N/a

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

2000 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.373 Revision Date: 05-05-2023

Part Numbers
Item # Color Put-Up Type Length UPC
38110 0105000 Black Reel 5,000 ft 612825147565