Product Number: 5120FME

Safe-T-Line, 2 C #14 Sol BC, Silicone Ins, OS, LSZH Jkt, FPLR, CWZ, PH120

Safe-T-Line 1 Pair x AWG14 (Solid SBC) Fire resistant Multi-conductor, BS 6387 CWZ, EN 50200 PH120, EN60331-2 , Shielded, Ceramifiable Silicone insulation, Low Smoke Zero Halogen Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Resistant Applications With Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element Size Stranding Material
Pair(s) 14 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) Silicone Rubber 0.034 in (0.86 mm) 0.133 in (3.38 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PO - Polyolefin 0.045 in (1.1 mm) 0.362 in (9.19 mm)

Outer Jacket1 Table Notes

Highly Flame Retardant Non-Halogenated Polyolefin

Electricals

Nom. Conductor DCR Max. Current
6.65 Ohm/1000ft 29 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
3.62 in (91.9 mm) 3.62 in (91.9 mm) 3.62 in (91.9 mm)

Max. Pull Tension

135.1 lbs (61.28 kg)

Bulk Cable Weight

76 lbs/1000ft

Environmental Suitability

IndoorRiser, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance

Flammability / Reaction to Fire

UL 1666 Riser, 1202

NEC / UL Compliance

Article 760, FPLR, ITC, PLTC

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

BS 6387 CWZ, EN50200 PH120

Plenum Number

No

Update and Revision

Revision Number: 0.45 Revision Date: 07-18-2025

Update and Revision

Revision Number: 0.45 Revision Date: 07-18-2025