Product Number: DIW50

Category 3 Backbone Cable, 50 Pair, U/UTP, CMR

Category 3 Premise Backbone Cable (16MHz), DIW 50 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC jacket

  • Availability:
    Americas | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Premise Backbone Cable, Ethernet 10BASE-T, Analog Phone, FAX

Conductor

Size Stranding Material No. of Pairs
24 Solid BC - Bare Copper 50

Insulation

Material Color Code
PVC - Polyvinyl Chloride Western Electric Bound in 25 Pair Sub-Units, Binder 1: Blue/White, Binder 2: Orange/White

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.540 in (13.7 mm) Yes

Overall Cable Diameter (Nominal)

0.540 in (13.7 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
16 MHz 543 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. RL (Return Loss) [dB] Max./Min. Fitted Impedance
0.772 2.2 dB/100m 47.0 43.0 50.1 46.1
1 2.6 dB/100m 45.0 41.0 47.8 43.8 12.0 100 ± 15 Ohm
4 5.6 dB/100m 36.0 32.0 36.0 32.0 12.0 100 ± 15 Ohm
8 8.5 dB/100m 31.0 28.0 28.3 24.3 12.0 100 ± 15 Ohm
10 9.7 dB/100m 30.0 26.0 26.2 22.3 12.0 100 ± 15 Ohm
16 13.1 dB/100m 27.0 23.0 20.1 16.1 10.0 100 ± 15 Ohm

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating Installation Storage
60°C -30°C To +60°C -30°C To +60°C -30°C To +60°C

Bend Radius

Stationary Min. Installation Min.
5.5 in (140 mm) 11.0 in

Max. Pull Tension

300 lbs (140 kg)

Bulk Cable Weight

179 lbs/1000ft

Environmental Suitability

Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMR

CEC / C(UL) Compliance

CMR

Data Category

Category 3

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

DPLN50

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings.

Update and Revision

Revision Number: 0.506 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.506 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
DIW50 732CUT Olive Cut to Length 612825060659
DIW50 732CUT Olive Cut to Length 1 ft 612825060659
DIW50 7321000 Olive Reel 1,000 ft 612825060666
DIW50 7321000 Olive Reel 1,000 ft 612825060666
DIW50 7322500 Olive Reel 2,500 ft 612825060673
DIW50 7322500 Olive Reel 2,500 ft 612825060673