Product Number: 27P0.14YCY

MachFlex™ LiYCY(TP), 27 Pr 0.14mm² Str BC, PVC Ins, TCBS, PVC Jkt

MachFlex™ LiYCY(TP) Control VDE Certified & Twisted Pair PVC Signal Cables 27 Pair 0.14mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations.Cable applications include precision control sensors, pressure gauge,temperature controllers,control panels,vibration monitoring systems,intelligent security controllers,production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity.Twisted‐pair (TP) design reduced crosstalk effects

Conductor

Element Size Stranding Material
Conductor(s) 0.14 mm² Stranded BC - Bare Copper

Insulation

Material Color Code
PVC - Polyvinyl Chloride White, Brown, Green,Yellow, Gray,Pink, Blue,Red, Black, Violet, Gray with Pink strips,Red with Blue strips, White with Green strips, Brown with Green strips, White with Yellow strips, Yellow with Brown strips, White with Gray strips, Gray with Brown strips, White with Pink strips, Pink with Brown strips, White with Blue strips, Brown with Blue strips, White with Red strips, Brown with Red strips, White with Black strips, Brown with Black strips, Gray with Green strips, Yellow with Gray strips, Pink with Green strips, Yellow with Pink strips, Green with Blue strips, Yellow with Blue strips, Green with Red strips, Yellow with Red strips, Green with Black strips, Yellow with Black strips, Gray with Blue strips, Pink with Blue strips, Gray with Red strips, Pink with Red strips, Gray with Black strips, Pink with Black strips, Blue with Black strips, Red with Black strips, Gray with Pink strips, Red with Blue strips

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 13.2 mm (0.520 in)

Electricals

Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Inductance
120 pF/m (37 pF/ft) 160 pF/m (49 pF/ft) 0.5 µH/m (0.15 µH/ft)

Voltage

Voltage Rating
350 V (Max. Operating Voltage), 1200 V (Testing Voltage)

Temperature

Operating
‐5°C to +70°C

Bend Radius

Installation Min.
79.2 mm (3.12 in)

Bulk Cable Weight

211 kg/km (142 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22, EN 50363-4-1

Other Standard Compliance(s)

VDE 0812, DIN 47100, BS 6360

Update and Revision

Revision Number: 0.37 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.37 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
27P0.14YCY 010100M Black 100 m
27P0.14YCY 010200M Black 200 m
27P0.14YCY 010300M Black 300 m
27P0.14YCY 006100M Blue 100 m
27P0.14YCY 006200M Blue 200 m
27P0.14YCY 006300M Blue 300 m
27P0.14YCY F2V100M Gray, RAL 7032 100 m
27P0.14YCY F2V200M Gray, RAL 7032 200 m
27P0.14YCY F2V300M Gray, RAL 7032 300 m