Product Number: 4C0.5HCH

MachFlex™ LiHCH, 4 C 0.5mm² Str BC, PE Ins, TCBS, LSZH Jkt

MachFlex™ LiHCH LSZH Control & Signal Cables, 4 Conductor 0.5mm² Stranded Bare Copper, Polyethylene Insulation, Tinned Copper Braid Shield, LSZH Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity. This LSZH version with UL certification emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 0.5 mm² Stranded BC - Bare Copper

Insulation

Material Color Code
PE - Polyethylene White, Brown, Green, Yellow

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

5.2 mm (0.20 in)

Electricals

Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield
80 pF/m (24 pF/ft) 120 pF/m (37 pF/ft)

Voltage

Voltage Rating
500 V (Max. Operating Voltage), 1500 V (Testing Voltage)

Temperature

Operating Installation
‐5°C to +70°C(Occasional movement) ‐40°C to +80°C(Fixed installation)

Bend Radius

Installation Min. Flexing Min.
31.2 mm (1.23 in) 78 mm

Bulk Cable Weight

42 kg/km (28 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22, EN 50363-4-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = IEC 60754-1, IEC 60754-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

EN 61034-2, VDE 0812, DIN 47100, BS 6360

Notes

Smoke/Halogen Properties : IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

Update and Revision

Revision Number: 0.28 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.28 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
4C0.5HCH 010100M Black 100 m
4C0.5HCH 010200M Black 200 m
4C0.5HCH 010300M Black 300 m
4C0.5HCH 006100M Blue 100 m
4C0.5HCH 006200M Blue 200 m
4C0.5HCH 006300M Blue 300 m
4C0.5HCH F2V100M Gray, RAL 7032 100 m
4C0.5HCH F2V200M Gray, RAL 7032 200 m
4C0.5HCH F2V300M Gray, RAL 7032 300 m