Product Number: 6P0.25HCH

MachFlex™ LiHCH (TP), 6 Pr 0.25mm² Str BC, PE Ins, TCBS, LSZH Jkt

MachFlex™ LiHCH (TP) Signal Cables, 6 Pair 0.25mm² Stranded Bare Copper, Polyethylene Insulation, Tinned Copper Braid Shield, LSZH Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity. Twisted‐pair (TP) design reduced crosstalk effects. This LSZH version with UL certification emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 0.25 mm² Stranded BC - Bare Copper

Insulation

Material Color Code
PE - Polyethylene 1. White & Brown, 2. Green & Yellow, 3. Grey & Pink, 4. Red & Blue, 5.Black & Violet, 6. Gray/Pink & Red/Blue

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

7.2 mm (0.28 in)

Voltage

Voltage Rating
500 V (Max. Operating Voltage), 1500 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +70°C (Occasional movement) -40°C to +80°C (Fixed installation)

Bend Radius

Stationary Min. Installation Min.
108 mm (4.25 in) 43.2 mm (1.70 in)

Bulk Cable Weight

66 kg/km (44 lbs/1000ft)

Environmental Suitability

UV Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-23, EN 50290-2-27

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0295, BS 6360, VDE 0812, DIN 47100

Notes

Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

Update and Revision

Revision Number: 0.16 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.16 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
6P0.25HCH 010100M Black 100 m
6P0.25HCH 010200M Black 200 m
6P0.25HCH 010300M Black 300 m
6P0.25HCH 006100M Blue 100 m
6P0.25HCH 006200M Blue 200 m
6P0.25HCH 006300M Blue 300 m
6P0.25HCH F2V100M Gray, RAL 7032 100 m
6P0.25HCH F2V200M Gray, RAL 7032 200 m
6P0.25HCH F2V300M Gray, RAL 7032 300 m