Product Number: 76205WS

MachFlex™, 5 C #24 Str TC, SRPVC Ins, OS+TC Srv, PVC Jkt, CMG

MachFlex™ for High Flex, 5 Conductor 24AWG (10x34) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 24 10x34 TC - Tinned Copper 5

Conductor Count

5

Insulation

Element Material Nominal Wall Thickness
Conductor(s) PVC - Polyvinyl Chloride 0.010 in

Outer Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 26
Spiral Serve / Screen Tinned Copper (TC) 90%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.225 in 0.040 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
29 Ohm/1000ft 5.1 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
32 pF/ft

Inductance

Nominal Inductance
.19 µH/ft

Voltage

UL Voltage Rating
300 V

UL Temperature Rating

105°C

Operating Temperature Range

-10°C To 105°C (Static), 5°C To 105°C (Flexing)

Flex Cycle Rating

6 Million Cycles

Bulk Cable Weight

33 lbs/1000ft

Maximum Recommended Pulling Tension

20.7 lbs

Minimum Continuous Flexing Bend Radius

1.8 in

Minimum Minor Axis Bend Radius

1.8 in

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CMG

UL AWM Style Compliance

AWM 2661, AWM 10002

CSA AWM Compliance

AWM I/II A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Sunlight Resistance

Yes

CSA Flammability

FT4

UL voltage rating

300 V RMS

Update and Revision

Revision Number: 0.254 Revision Date: 09-26-2023

Update and Revision

Revision Number: 0.254 Revision Date: 09-26-2023


Part Numbers

Item # Color Put-Up Type UPC
76205WS 008100 Gray Reel 612825410829
76205WS 0081000 Gray Reel 612825410836
76205WS 008500 Gray Reel 612825410843