H16G0.75

MachFlex™ 610YY Control & Power Cable, 15+1G C 0.75mm² Str BC, PVC Ins, PVC Jkt

...
MachFlex™ 610YY Control & Power Cable, 15 Conductor + 1 Ground 0.75mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more.

Construction Details
Conductor
Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 15 0.75 mm² Stranded Class 5 BC - Bare Copper
Ground 1 0.75 mm² Stranded Class 5 BC - Bare Copper
Insulation
Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14, Black #15
Ground PVC - Polyvinyl Chloride Yellow/Green
Outer Jacket
Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

14.6 mm (0.575 in)

Electrical Characteristics
Voltage
Voltage Rating
600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage)
Mechanical Characteristics
Temperature
Operating Installation
-5°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)
Bend Radius
Installation Min. Flexing Min.
58.4 mm (2.30 in) 219 mm (8.62 in)

Bulk Cable Weight

300 kg/km (200 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

IEC 60227-5, EN 50525-2-51, DIN VDE 0207-363-4-1, VDE 0295, BS 6360

History

Update and Revision

Revision Number: 0.38 Revision Date: 11-27-2023

Part Numbers
Item # Color Length
H16G0.75 010100M Black 100 m
H16G0.75 010200M Black 200 m
H16G0.75 010300M Black 300 m
H16G0.75 006100M Blue 100 m
H16G0.75 006200M Blue 200 m
H16G0.75 006300M Blue 300 m
H16G0.75 G8U100M Gray, RAL 7001 100 m
H16G0.75 G8U200M Gray, RAL 7001 200 m
H16G0.75 G8U300M Gray, RAL 7001 300 m