Product Number: H2X1.0L

MachFlex™ 610HH, 2 C 1.0mm² Str BC, LSZH Ins, LSZH Jkt, UL AWM Style 21115

MachFlex™ 610HH, 2 Conductor 1.0mm² Stranded Bare Copper, LSZH Insulation, LSZH Jacket , UL AWM Style 21115

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Conductor

Element Size Stranding Material
Conductor(s) 1 mm² Class 5 BC - Bare Copper

Insulation

Material Color Code
LSZH - Low Smoke Zero Halogen (Flame Retardant) Black #1, Black #2

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.92mm

Electricals

Max. Conductor DCR
19.5 Ohm/km

Voltage

Voltage Rating
600/1000 V (IEC:)

Temperature

Operating Installation
-25°C to +70°C -40°C to +80°C

Bend Radius

Installation Min.
4 x OD

Bulk Cable Weight

71 kg/km (48 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25

AWM Compliance

AWM 21115

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.14 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.14 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
H2X1.0L 010200M Black, RAL 9005 200 m
H2X1.0L 010305M Black, RAL 9005 305 m
H2X1.0L 010500M Black, RAL 9005 500 m
H2X1.0L 0101000M Black, RAL 9005 1,000 m
H2X1.0L G8U200M Gray, RAL 7001 200 m
H2X1.0L G8U305M Gray, RAL 7001 305 m
H2X1.0L G8U500M Gray, RAL 7001 500 m
H2X1.0L G8U1000M Gray, RAL 7001 1,000 m